Energy Storage - Passenger Car Electric Powertrain

Ensure efficient and safe energy storage in EVs. Choose Littelfuse overcurrent and overvoltage protection devices shown on this block diagram to prevent short circuits and damage from current surges. Available solutions include high-voltage fuses, battery fuses, TVS diode arrays, and thermal protectors.

Product Categories

Automotive High-Voltage Fuses

High-Voltage Fuses

Automotive high-voltage fuses protect circuits, batteries, and battery chargers in EVs and hybrid vehicles. Littelfuse makes these overcurrent protection devices in several configurations to allow as many applications as possible, including in EV charging stations. Each of our high-voltage automotive fuses employs diffusion pill technology to ensure reliable time-delayed performance.
TVS Diode Array Product Category Image

TVS Diode Arrays

TVS diode arrays protect electronics from damage due to transient voltage surges and electrostatic discharges (ESDs). Littelfuse offers a variety of these surge protective devices (SPDs) in SOIC, DIP, flipchip, and other designs. Our lightning SPDs direct massive voltage surges from lightning strikes on outdoor equipment to ground. Our ultra-low capacitance TVS diodes provide ESD protection to data ports and cables. We also make SPDs specifically for automotive applications. Find your solution in our Circuit Protection Products Selection Guide.
SMD Autofuses

SMD Autofuses

SMD autofuses perform the same overcurrent protection functions as automotive blade fuses. The difference for SMD autofuses is their configuration. Compact and optimized to mount on the surface of printed circuit boards, SMD autofuses deliver weight savings without compromising circuit protection.
Gate Drivers Product Category Image

Gate Drivers

Optimize the performance of power semiconductors, rectifiers, inverters, and other solid state switches by using gate driver ICs produced by Littelfuse and our IXYS subsidiary. We make integrated circuits to control IGBTs, MOSFETs, and innovative SiC-MOSFETs. We also offer patented optically isolated gate drivers for use in applications requiring superior fast turnoff performance.
Electrical In-Line & Panel Mount Fuse Holders

In-line Fuse Holders

In-line fuse holders install along wiring harnesses to put overcurrent protection in places where fuse blocks will not fit or where routing cables to a junction box would prove impractical. Littelfuse makes in-line fuse holders that fit most types of fuses used in automotive, industrial, lighting, telecommunications, and power generation and transmission applications. Off-the-shelf options include waterproof and indicating holders. We can also partner with you to design a customized in-line holder.
Bkg sm 001

TVS Diodes

Transient voltage suppressor (TVS) diodes defend against damage from overvoltage events by responding within picoseconds to shunt current to ground. The classic example of TVS diode use is protecting outdoor telecom equipment from lightning strikes. Littelfuse produces surface mount and leaded diodes and TVS diode arrays for that, as well as TVS diodes for cars, personal electronics, data cables, and household appliances. Consult our Circuit Protection Selection Guide to guide your search for a solution.

Block Diagram

eb129ebd-143e-40dd-a78e-c694676c5b89

Technology:
Product Series:501A, 881
Features:Tested to new AEC-Q specification; fast response to fault current; surface mount device
Benefits:Excellent temperature stability and performance reliability; compact design; ceramic substrate ensures compatibility with high temperature environment

Technology:
Product Series:438A, 441A, 521, 483A
Features:Tested to new AECQ specification; fast response to fault current; surface mount device
Benefits:Excellent temperature stability and performance reliability; ceramic substrate ensures compatibility with high temperature environment

Technology:
Product Series:
Features:AEC-Q101 qualified; meets IEC standards for ESD protection and ISO for in-vehicle transient surges
Benefits:Excellent clamping capability; meets automotive industry standards; fast response time

Technology:
Product Series:30EV1K, 25EV1K
Features:Bolt down form factor; high breaking capacity; ISO 8820 qualified
Benefits:Provides safety protection in high-voltage environments; full range fuse

Technology:
Product Series:
Features:Tight tolerance; small form factor; fast thermal response
Benefits:Dual outputs provide space efficient design; high immunity to latch-up; rise/fall times less than 10 ns

Technology:
Product Series:AQ24COM-02
Features:AEC-Q101 qualified; meets ESD protection levels specified under IEC 61000-4-2 and ISO10605; low leakage current and clamping voltage
Benefits:Ensures reliability of the equipment without performance degradation

Energy Storage - Passenger Car Electric Powertrain Related Products

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Electrical In-Line & Panel Mount Fuse Holders

Fuse Holders

Product SeriesIn-line Fuse Holders

Features

  • Rated for use in 12 V to 58 V systems
  • Some versions can accommodate fuses up to 60 A
  • Good UL 94 flammability ratings

Benefits

  • Versions specifically engineered to hold blade, cartridge, cylindrical, glass, and torpedo fuses
  • Waterproof seals
  • Optional covers available

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Automotive High-Voltage Fuses

Automotive - Fuses

Product SeriesHigh-Voltage Fuses

Features

  • Rated at 500 V dc
  • Available with ampere ratings from 10 A to 50 A
  • Interrupting rating of 20 kA at 500 V dc
  • Operate in temperatures ranging from –40 ℃ to +125 ℃
  • Refer to ISO 8820-8 and JASO D622

Benefits

  • Available in blade, bolt-down, cartridge, and surface mount configurations to allow maximum flexibility in circuit design
  • Color-coded bands indicate ampere ratings and aid identification
  • Very low resistance
  • Ceramic bodies ensures durability


Littelfuse Product & Part Number


SMD Autofuses

Automotive - Fuses

Product SeriesSMD Autofuses

Features

  • Rated at 18 V dc
  • Available with ampere ratings from 5 A to 30 A
  • Interrupting rating of 1 kA at 18 V dc
  • Tin-plated zinc alloy terminals
  • Liquid crystal polymer housings with UL 94 flammability ratings of HB
  • Operate in temperatures ranging for –40 ℃ to +105 ℃
  • Net weight of 0.27 g ±15 % per fuse
  • RoHS compliant

Benefits

  • Shunt version available
  • High-contrast ampere stamps on housings aid identification
  • Low profile saves board space
  • Optimized for reflow soldering

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


TVS Diode Array Product Category Image

Overvoltage Protection

Product SeriesTVS Diode Arrays

Features

Benefits


Littelfuse Product & Part Number


Gate Drivers Product Category Image

Power Semiconductors & Control ICs

Product SeriesGate Drivers

Features

Benefits


Littelfuse Product & Part Number


Bkg sm 001

Overvoltage Protection

Product SeriesTVS Diodes

Features

Benefits

Ask an Expert

Please let us know about your Energy Storage - Passenger Car Electric Powertrain project to have one of our experts help you find the best Littelfuse solution for your needs.