










The AF0025 series arc-flash relay is a cost-effective and OEM-focused solution that provides innovative arc-flash protection in a compact package. The relay significantly reduces arc-fault damage in ac and dc compartments by detecting the light from an arc flash using one or two optical sensors PGA-LS10-01B , and rapidly providing a trip signal. The compact design means it can be surface or DIN-rail mounted into the smallest spaces possible, making it an ideal OEM solution for tight cabinets such as combiner boxes and inverters. The AF0025 is conformal coated to provide protection from environmental concerns.
The use of one or two sensors PGA-LS10-01B makes it flexible for small or medium-size panels, with onboard or remote reset capability. There are no settings required, making it quick and easy to install without the need for a computer. The unit also includes a solid-state redundant trip circuit, providing an internal fail-safe mechanism and a very fast arc-flash response even during power up. One isolated changeover (Form C) output contact is provided to issue the trip signal to the interrupting device, which can be set to fail-safe or non-fail-safe operating modes. A second Form C contact is provided to signal an error condition such as a loss of communication to a sensor.
- Compact solution
- Two sensor inputs
- Fixed light sensitivity
- Internal fail-safe design
- Selectable fail-safe and non-fail-safe operation
- Error output
- Our most compact arc-flash device, only 1.82” (46.23 mm) depth, for mounting into crowded cabinets
- Flexible installation for 1 or 2 sensor applications
- Unit requires no adjustments during installations
- Redundant solid-state circuitry
- Trip output can be configured to work with shunt-trip or undervoltage-trip devices
- Fail-safe output confirms if arc-flash relay is experiencing an error or is actively providing protection
AF0025 Parts
Filters
Part Number | Actions | Supply Voltage DC | Relay Contacts Config | Relay Contacts Operation | Input Voltage (V) | Weight (kg) | Conformally Coated | Digital Inputs | Mount Method | Sense Resistance (Ω) |
---|
Part Number | Actions | Supply Voltage DC | Relay Contacts Config | Relay Contacts Operation | Input Voltage (V) | Weight (kg) | Conformally Coated | Digital Inputs | Mount Method | Sense Resistance (Ω) | |
---|---|---|---|---|---|---|---|---|---|---|---|
24 | 2 Form C, 240V ac / 30 V dc, 6A resistive | Fail-safe / Non Fail-safe | 24 V dc | 0.3 Kg (kilogram) | Yes | 0 | Surface, or DIN Rail | 3 klux fixed | |||
0 Kg (kilogram) |
AF0025 Applications
- Solar combiner boxes
- Inverters
- Industrial UPS
- Junction boxes
- OEM panels with little available space
Series: AF0025 Resources

Arc-Flash Relays Product Capabilities Guide
Review Littelfuse Arc-Flash Relays and find examples of these relays being used to protect critical equipment.

Food & Beverage Capabilities Brochure
Find industrial fuses and relays to help minimize electrical safety hazards and improve productivity in food and beverage operations.

Improve Safety and Reliability with Instant Arc-Flash Detection Brochure
Review Littelfuse Arc-Flash Relays and find examples of these relays being used to protect critical equipment.

Triple Protection From Arc Flash
Compare features for arc-flash relays made by Littelfuse. Each relay meets NFPA 70E and NEC 240.87 standards and allows plug-and-play installation.