LMIN20BP - LP MINI® Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 20 A Low Profile MINI® 58V blade fuses performs as reliably as a taller MINI fuse.

Features

  • Fast-acting
  • Yellow housing indicates 20 A rating
  • Silver-plated zinc terminals
  • Net weight 0.4 g ±15 %
  • Complies with ISO 8820-9
  • UL Recognized as UL 248 Special Purpose Fuse

Benefits

  • See-through housing makes it easier to see when fuse blows
  • High-contrast 20 A stamp aids identification
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LMIN020.VP Fuse LowProfile Mini 58VDC Card 20A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.