107001 - 107 Series

Series: 107
Obsolete: 2015 -01-26 Replaced By: 107002 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Fuse Clip 107 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Compatible with fuses 9/16" in diameter
Property (Mouseover for details) Value
Ampere Rating (A) 15
Indicating No
VAC (V) 250
VDC (V) 250
Current Rating (Max) 15
Replaced By Part Number 01070002Z
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
01070001H ACS FUSE CLIP 9/16 DIA RoHS No 01/26/1948 PbFree No 01/26/1948 No
01070001Z ACS FUSE CLIP 9/16 DIA RoHS No 01/26/1948 PbFree No 01/26/1948 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.