background-waves

N-Channel Ultra Junction

Ultra junction N-channel MOSFETs boast the lowest on-state resistances of any metal-oxide–semiconductor field effect transistors. The solid state switches also offer increased efficiency, a reduced need for snubber diodes, and lower risks for commutation failures by incorporating fast recovery diodes. Optimized for high-speed and hard switching, applications for ultra junction N-channel MOSFETs include dc–dc converters, electric forklifts, motor drives, onboard battery chargers, power factor correction circuits, and telecommunications equipment.
  • Available with with a wide range of drain-to-source voltage ratings of 135 VDSS to 1 kVDSS
  • Ultra-low on-state resistance ratings (e.g., 2.5 mΩ to 21 mΩ)
  • Available with an extremely wide range of typical drain current (ID25) ratings, from 2 A to 200 A
  • Gate charge requirements as low as 7 nC
  • High power densities
  • Low gate charges ensure higher efficiency while handling lower current loads
  • Soft recovery reduces electromagnetic interference
  • Suitable for paralleling
  • International standard packages with low inductance

N-Channel Ultra Junction Parts

FiltersFilters

135onClick
1000onClick

0.0025onClick
3.0025onClick

2onClick
500onClick

4.2999onClick
534.9999onClick

0.07onClick
43onClick

24.1999onClick
41499.9999onClick

70onClick
505onClick

30onClick
1785onClick

0.95onClick
185onClick

N-Channel Ultra Junction Resources