4-Way Valve Control

Control Triac for 4-Way Valves



Design Notes:

Protection Application:
Control Triacs are used as on/off control for water valve control
Solution Description:
Triac selection depends on the line voltage, nominal load current, maximum surge load current and the specific trigger circuit employed. Q601E4
Companion Solutions:
For small fan control, typical part number as Q6N3. Other surface mount package also available such as compak DO-214. Through package such as TO-92 package also available.
Regulatory Issues:
Does not apply
Unique Features:
Does not apply
Application Warnings:
Does not apply

Solutions

Solutions

  • Q601E4

    1 Amp Sensitive & Standard Triacs

  • Q6N3

    1 Amp Sensitive & Standard Triacs

  • P4KE250CA

    400W Axial Leaded Transient Voltage Supressors

  • P6KE510CA

    600W Axial Leaded Transient Voltage Suppression (TVS) Diode