Thermistor Assembly Environmental Test Report
Appendix 1 (CONT.)
Thermal Shock
Part Number: USP2446
Part Description: Thermistor Probe
Test Identification Number: SO#: 37213
Test Specification: MIL-STD-202F, METHOD 107G, TEST CONDITION "A"
Test Condition (s):
Low Temperature: -40°C
High Temperature: +180°C
DURATION:10 Cycles, 30 minute dwell at each temperature
Acceptance Criteria
| Results
|
Maximum Change in Resistance Due to Test: ±1% |
PASS |
Maximum Change in Resistance Ratio R50°C/R25°C: ±0.1% |
PASS |