The following outlines the results of High Temperature Storage performed on 103JG1K.
![103JG1K - Glass Encapsulated Thermistor](/~/media/technical-resources/technicalcenters/temperature-sensors/103jg1k-glass-encapsulated-thermistor.jpg?h=377&w=520&la=en)
High Temperature Storage
Part Number: 103JG1K
Part Description: Thermistor
Test Identification Number: SO#: 37213
Test Specification: High Temperature Soak
Test Condition (s):
100°C AIR
DURATION: 50,000 Hours
Acceptance Criteria |
Results |
Maximum Change in Resistance Due to Test: ±1% |
PASS |
Maximum Change in Resistance Ratio R50°C/R25°C: ±0.1% |
PASS |