Smart Building and Home Application Guide
Discover Littelfuse technologies that enhance circuit protection, power control, and sensing accuracy in building and home automation applications.
Fluorescent and LED light dimmer solutions available from Littelfuse include MOSFETs and triacs for current switching. This block diagram shows other electronic components we can provide. We offer gate drivers for the solid state switches, metal oxide varistors and TVS diodes to protect circuits from voltage surges, and ESD suppressors to protect people from shocks.
Block Diagram
Technology: | |
---|---|
Product Series: | |
Features: | Third party compliance UL/IEC; low internal resistance, shock safe, vibration resistant |
Benefits: | Reduces customer qualification time by complying with third party safety standards such as UL/IEC |
Technology: | |
---|---|
Product Series: | Q6008xH1LED |
Features: | UL recognized to UL 1557, provides full control of light output at extreme low end of load conditions, High Tj (110? C) |
Benefits: | Allows for efficient energy conservation and compact design |
Technology: | |
---|---|
Product Series: | SP3213 |
Features: | Space efficient 0201 form-factor, third party compliance, Low capacitance |
Benefits: | Smaller form-factor and multi-line protection enables ease of design |
Technology: | |
---|---|
Product Series: | SP3213 |
Features: | Low capacitance of 1.0 pF per I/O |
Benefits: | Smaller form-factor and multi-line protection enables ease of design |