background-waves

LST1507VL2NT1

Product Status| Activei

LST1507VL2NT1

Thermally Protected MOV | Series: LST
info

SPD Thermally Protected Varistor

PropertyValue
VMAX AC (V)
150
VMAX DC (V)
200
ITM 1xAmps (A)
75000
Vc (V)
600
Polarity
Bi-directional
Lead Form
Terminal
Operating Temperature
-40° to 85°C
MSL
Level 1
Diameter
34
  • 200 kA SCCR, 20 kA In, UL1449 Type 4 recognized component assembly

LST1507VL2NT1 Applications

Highlights Section

  • Type 1 and Type 2 Surge Protection Device

LST1507VL2NT1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LST1507VL2NT1Thermally Protected MOV

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.