background-waves

V480SM7

Product Status| Activei

V480SM7

SURFACE MOUNT SM7 VARISTORS | Series: SM7
info

The Littelfuse SM7 Series is a plastic-encapsulated surface-mount metal oxide varistor (MOV) transient voltage surge suppressor that is designed to be operated continuously across AC power lines.

The series comprises a Nylon molded package with tin plated lead frame for soldering to board. The surface mount SM7 Series is based on radial 7mm internal varistor element with similar characteristics to the Littelfuse LA / ZA series of varistor.

PropertyValue
Polarity
Bi-directional
Co Typ (pF)
50
Vc (V)
1240
VMAX AC (V)
480
VMAX DC (V)
640
VNDC MAX (V)
825
VNDC MIN (V)
670
ITM 1xAmps (A)
1200
Ipk
10
  • Electrical equivalent to leaded types LA/ZA series
  • AC Voltage Rating 115 V to 510VAC rms
  • No derating up to 85°C ambient
  • Good solderability
  • Available in tape and reel
  • Application of Ac Power Meters

V480SM7 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V480SM7SURFACE MOUNT SM7 VARISTORSRoHS8/15/2006Pb-Free8/15/2006Pdf IconCoC_RoHS10_V480SM7Pdf IconREACH_SVHC Declaration (Contain)_V480SM7ContainsYes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.