background-waves

V22CH8

Product Status| Activei

V22CH8

LOW PROFILE SM VARISTOR CH SERIES | Series: CH
info
CH series transient surge suppressors are small, metal-oxide varistors (MOVs) manufactured in leadless chip form. They are intended for use in a variety of applications from low voltage DC to off-line board-level protection. These devices, which have significantly lower profiles than traditional radial-lead varistors, permit designers to reduce the size and weight and increase the reliability of their equipment designs.
  • Ch series varistors are available in a voltage range from 14V to 275V V M(AC)RMS , and energy ratings up to 23J.
PropertyValue
Polarity
Bi-directional
Co Typ (pF)
1600
Vc (V)
47
VMAX AC (V)
14
VMAX DC (V)
18
VNDC MAX (V)
26
VNDC MIN (V)
18.7
ITM 1xAmps (A)
100
Ipk
5

V22CH8 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V22CH8LOW PROFILE SM VARISTOR CH SERIESRoHS6/1/2005NoPdf IconCoC_RoHS9_V22CH8Pdf IconREACH209_Declaration_V22CH8Does Not ContainYes1/1/2010
V22CH8SLOW PROFILE SM VARISTOR CH SERIESRoHS6/1/2005NoYes1/1/2010
V22CH8TLOW PROFILE SM VARISTOR CH SERIESRoHS6/1/2005NoPdf IconCoC_RoHS9_V22CH8TYes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.