background-waves

V180CH8

Product Status| Activei

V180CH8

LOW PROFILE SM VARISTOR CH SERIES | Series: CH
info
CH series transient surge suppressors are small, metal-oxide varistors (MOVs) manufactured in leadless chip form. They are intended for use in a variety of applications from low voltage DC to off-line board-level protection. These devices, which have significantly lower profiles than traditional radial-lead varistors, permit designers to reduce the size and weight and increase the reliability of their equipment designs.
  • Ch series varistors are available in a voltage range from 14V to 275V V M(AC)RMS , and energy ratings up to 23J.
PropertyValue
Polarity
Bi-directional
Co Typ (pF)
200
Vc (V)
295
VMAX AC (V)
115
VMAX DC (V)
153
VNDC MAX (V)
198
VNDC MIN (V)
162
ITM 1xAmps (A)
250
Ipk
10

V180CH8 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V180CH8LOW PROFILE SM VARISTOR CH SERIESRoHS6/1/2005NoPdf IconCoC_RoHS9_V180CH8Pdf IconREACH_SVHC Declaration_V180CH8Does Not ContainYes1/1/2010Pdf IconIPC_V180CH8 (S_T)
V180CH8SLOW PROFILE SM VARISTOR CH SERIESRoHS6/1/2005NoYes1/1/2010Pdf IconIPC_V180CH8 (S_T)
V180CH8TLOW PROFILE SM VARISTOR CH SERIESRoHS6/1/2005NoPdf IconCoC_RoHS9_V180CH8TPdf IconREACH209_Declaration_V180CH8TDoes Not ContainYes1/1/2010Pdf IconIPC_V180CH8 (S_T)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.