background-waves

V16AUMLA2220

Product Status| Activei

V16AUMLA2220

MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE | Series: AUML
info

This 2220inch MLV is for the load dump energy protection under AUML series from Littelfuse for Automotive applications, for example Motorcycle LED lighting etc. It provides surface mount overvoltage protection for applications in Automotive.

PropertyValue
Channels
1
Polarity
Bi-directional
ILMax
100
MSL
Level 1
Co Typ (pF)
25000
Vc (V)
42
Vjump
24.5
VMAX DC (V)
16
VNDC MAX (V)
26.4
VNDC MIN (V)
21.6
Wld
50
Humidity
MIL-STD-202G Method 103
Terminations
Matte Tin over Nickel over Silver
Ipk
5000
ILtestVoltage
16
Body
Zinc-Oxide/Ceramic
Reflow
Suitable for Pb and Pb-free
  • AEC-Q200 Qualified.
  • Products meet Automotive industry ISO16750-2 standards
  • Compact size
  • Suitable for 12Vdc system.

V16AUMLA2220 Applications

Highlights Section

  • Automotive lighting system

V16AUMLA2220 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V16AUMLA2220NSMULTI LAYER VARISTOR SMF FOR AUTOMOTIVERoHS7/8/2021Pb-Free7/8/2021Pdf IconCoC_RoHS10_V16AUMLA2220NSPdf IconREACH219_Declaration_V16AUMLA2220NSDoes Not ContainYes7/8/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.