background-waves

V68MT3S

Product Status| Activei

V68MT3S

| Series: MA
info
The MA Series of Transient surge suppressors are axial-lead metal oxide varistors (MOVs) for use in a wide variety of board level industrial and commercial electronic equipment.
  • They are intended to protect components and signal/data lines from low energy transients where the small axial lead package is required.
  • The MA Series is offered with standard (S suffix) or tightened (B suffix) clamping voltage.
  • See MA Series Device Ratins and Specifications table for part number and brand information.
PropertyValue
VMAX AC (V)
40
VMAX DC (V)
56
Surge Energy (WTM) (J)
0.27
ITM 1xAmps (A)
40
VNDC (V)
68
VNDC MIN (V)
61
Vc (V)
138
Polarity
Bi-directional
Co Typ (pF)
150
Diameter
3
VNDC MAX (V)
75

V68MT3S Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V68MT3S

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.