background-waves

V430MA7B

Product Status| Activei

V430MA7B

AXIAL VARISTOR 3MM ROHS / LEAD FREE | Series: MA
info
The MA Series of Transient surge suppressors are axial-lead metal oxide varistors (MOVs) for use in a wide variety of board level industrial and commercial electronic equipment.
  • They are intended to protect components and signal/data lines from low energy transients where the small axial lead package is required.
  • The MA Series is offered with standard (S suffix) or tightened (B suffix) clamping voltage.
  • See MA Series Device Ratins and Specifications table for part number and brand information.
PropertyValue
VMAX AC (V)
264
VMAX DC (V)
365
Surge Energy (WTM) (J)
1.7
ITM 1xAmps (A)
100
VNDC (V)
430
VNDC MIN (V)
387
Vc (V)
700
Polarity
Bi-directional
Co Typ (pF)
11
Diameter
3
Ipk
2
VNDC MAX (V)
473

V430MA7B Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V430MA7BAXIAL VARISTOR 3MM ROHS / LEAD FREERoHS8/12/2006Pb-Free8/12/2006Pdf IconCoC_RoHS10_V430MA7BPdf IconREACH_SVHC Declaration_V430MA7BDoes Not ContainYes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.