background-waves

V390MT6B

Product Status| Activei

V390MT6B

AXIAL VARISTOR 3MM ROHS / LEAD FREE | Series: MA
info
The MA Series of Transient surge suppressors are axial-lead metal oxide varistors (MOVs) for use in a wide variety of board level industrial and commercial electronic equipment.
  • They are intended to protect components and signal/data lines from low energy transients where the small axial lead package is required.
  • The MA Series is offered with standard (S suffix) or tightened (B suffix) clamping voltage.
  • See MA Series Device Ratins and Specifications table for part number and brand information.
PropertyValue
VMAX AC (V)
242
VMAX DC (V)
334
Surge Energy (WTM) (J)
1.3
ITM 1xAmps (A)
100
VNDC (V)
390
VNDC MIN (V)
351
Vc (V)
640
Polarity
Bi-directional
Co Typ (pF)
12
Diameter
3
Ipk
2
VNDC MAX (V)
429

V390MT6B Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V390MT6BAXIAL VARISTOR 3MM ROHS / LEAD FREERoHS3/1/2006Pb-Free3/1/2006Pdf IconCoC_RoHS10_V390MT6BPdf IconREACH201_Declaration_V390MT6BDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.