background-waves

V33MA2S

Product Status| Activei

V33MA2S

| Series: MA
info
The MA Series of Transient surge suppressors are axial-lead metal oxide varistors (MOVs) for use in a wide variety of board level industrial and commercial electronic equipment.
  • They are intended to protect components and signal/data lines from low energy transients where the small axial lead package is required.
  • The MA Series is offered with standard (S suffix) or tightened (B suffix) clamping voltage.
  • See MA Series Device Ratins and Specifications table for part number and brand information.
PropertyValue
VMAX AC (V)
20
VMAX DC (V)
26
Surge Energy (WTM) (J)
0.14
ITM 1xAmps (A)
40
VNDC (V)
33
VNDC MIN (V)
29.5
Vc (V)
73
Polarity
Bi-directional
Co Typ (pF)
300
Diameter
3
VNDC MAX (V)
36.5

V33MA2S Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V33MA2S

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.