background-waves

V330MT2A

Product Status| Obsoletei

V330MT2A

AXIAL LEAD VARISTOR | Series: MA
info
The MA Series of Transient surge suppressors are axial-lead metal oxide varistors (MOVs) for use in a wide variety of board level industrial and commercial electronic equipment.
  • They are intended to protect components and signal/data lines from low energy transients where the small axial lead package is required.
  • The MA Series is offered with standard (S suffix) or tightened (B suffix) clamping voltage.
  • See MA Series Device Ratins and Specifications table for part number and brand information.
PropertyValue
VMAX AC (V)
188
VMAX DC (V)
257
Surge Energy (WTM) (J)
1
ITM 1xAmps (A)
100
VNDC (V)
330
VNDC MIN (V)
280
Vc (V)
570
Polarity
Bi-directional
Co Typ (pF)
14
Diameter
3
Ipk
2
VNDC MAX (V)
380

V330MT2A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V330MT2AAXIAL LEAD VARISTORRoHS3/1/2006Pb-Free3/1/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.