background-waves

V220MT4B

Product Status| Activei

V220MT4B

AXIAL VARISTOR 3MM ROHS / LEAD FREE | Series: MA
info
The MA Series of Transient surge suppressors are axial-lead metal oxide varistors (MOVs) for use in a wide variety of board level industrial and commercial electronic equipment.
  • They are intended to protect components and signal/data lines from low energy transients where the small axial lead package is required.
  • The MA Series is offered with standard (S suffix) or tightened (B suffix) clamping voltage.
  • See MA Series Device Ratins and Specifications table for part number and brand information.
PropertyValue
VMAX AC (V)
138
VMAX DC (V)
191
Surge Energy (WTM) (J)
0.8
ITM 1xAmps (A)
100
VNDC (V)
220
VNDC MIN (V)
198
Vc (V)
360
Polarity
Bi-directional
Co Typ (pF)
21
Diameter
3
Ipk
2
VNDC MAX (V)
242

V220MT4B Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V220MT4BAXIAL VARISTOR 3MM ROHS / LEAD FREERoHS3/1/2006Pb-Free3/1/2006Pdf IconCoC_RoHS10_V220MT4BPdf IconREACH_SVHC Declaration_V220MT4BDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.