background-waves

V18MT1A

Product Status| Activei

V18MT1A

| Series: MA
info
The MA Series of Transient surge suppressors are axial-lead metal oxide varistors (MOVs) for use in a wide variety of board level industrial and commercial electronic equipment.
  • They are intended to protect components and signal/data lines from low energy transients where the small axial lead package is required.
  • The MA Series is offered with standard (S suffix) or tightened (B suffix) clamping voltage.
  • See MA Series Device Ratins and Specifications table for part number and brand information.
PropertyValue
VMAX AC (V)
9
VMAX DC (V)
13
Surge Energy (WTM) (J)
0.06
ITM 1xAmps (A)
40
VNDC (V)
18
VNDC MIN (V)
14
Vc (V)
49
Polarity
Bi-directional
Co Typ (pF)
550
Diameter
3
VNDC MAX (V)
23

V18MT1A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V18MT1A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.