background-waves

V120MA2S

Product Status| Activei

V120MA2S

AXIAL VARISTOR 3MM ROHS / LEAD FREE | Series: MA
info
The MA Series of Transient surge suppressors are axial-lead metal oxide varistors (MOVs) for use in a wide variety of board level industrial and commercial electronic equipment.
  • They are intended to protect components and signal/data lines from low energy transients where the small axial lead package is required.
  • The MA Series is offered with standard (S suffix) or tightened (B suffix) clamping voltage.
  • See MA Series Device Ratins and Specifications table for part number and brand information.
PropertyValue
VMAX AC (V)
75
VMAX DC (V)
101
Surge Energy (WTM) (J)
0.46
ITM 1xAmps (A)
100
VNDC (V)
120
VNDC MIN (V)
108
Vc (V)
220
Polarity
Bi-directional
Co Typ (pF)
40
Diameter
3
VNDC MAX (V)
132

V120MA2S Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V120MA2SAXIAL VARISTOR 3MM ROHS / LEAD FREERoHS8/12/2006Pb-Free8/12/2006Yes8/12/2006

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.