background-waves

V20X420E

Product Status| Activei

V20X420E

RADIAL VARISTOR 20MM ROHS/LEAD FREE | Series: Xtreme
info
PropertyValue
VMAX AC (V)
420
ITM 1xAmps (A)
15000
VNDC MIN (V)
612
VNDC MAX (V)
748
Polarity
Bi-directional
Diameter
20
Marking Code
20X420

V20X420E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V20X420ERADIAL VARISTOR 20MM ROHS/LEAD FREE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.