background-waves

V20X320E

Product Status| Activei

V20X320E

RADIAL VARISTOR 20MM ROHS/LEAD FREE | Series: Xtreme
info
PropertyValue
VMAX AC (V)
320
ITM 1xAmps (A)
15000
VNDC MIN (V)
459
VNDC MAX (V)
561
Polarity
Bi-directional
Diameter
20
Marking Code
20X320

V20X320E Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V20X320ERADIAL VARISTOR 20MM ROHS/LEAD FREEPdf IconCoC_RoHS10_V20X320EPdf IconREACH_SVHC Declaration_V20X320EDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.