background-waves

V14X420E

Product Status| Activei

V14X420E

RADIAL VARISTOR 14MM ROHS/LEAD FREE | Series: Xtreme
info
PropertyValue
VMAX AC (V)
420
ITM 1xAmps (A)
10000
VNDC MIN (V)
612
VNDC MAX (V)
748
Polarity
Bi-directional
Diameter
14
Marking Code
14X420

V14X420E Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V14X420ERADIAL VARISTOR 14MM ROHS/LEAD FREEPdf IconREACH_SVHC Declaration_V14X420EDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.