background-waves

V14X140E

Product Status| Activei

V14X140E

RADIAL VARISTOR 14MM ROHS/LEAD FREE | Series: Xtreme
info
PropertyValue
VMAX AC (V)
140
ITM 1xAmps (A)
10000
VNDC MIN (V)
198
VNDC MAX (V)
242
Polarity
Bi-directional
Diameter
14
Marking Code
14X140

V14X140E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V14X140ERADIAL VARISTOR 14MM ROHS/LEAD FREE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.