background-waves

V11X460E

Product Status| Activei

V11X460E

RADIAL VARISTOR 11MM ROHS/LEAD FREE | Series: Xtreme
info
PropertyValue
VMAX AC (V)
460
ITM 1xAmps (A)
6000
VNDC MIN (V)
675
VNDC MAX (V)
825
Polarity
Bi-directional
Diameter
11
Marking Code
11X460

V11X460E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V11X460ERADIAL VARISTOR 11MM ROHS/LEAD FREE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V11X460E Custom Products Request

Need your V11X460E parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Marketing System Internal Email System