background-waves

V11X350E

Product Status| Activei

V11X350E

RADIAL VARISTOR 11MM ROHS/LEAD FREE | Series: Xtreme
info
PropertyValue
VMAX AC (V)
350
ITM 1xAmps (A)
6000
VNDC MIN (V)
504
VNDC MAX (V)
616
Polarity
Bi-directional
Diameter
11
Marking Code
11X350

V11X350E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V11X350ERADIAL VARISTOR 11MM ROHS/LEAD FREE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.