background-waves

V11X300E

Product Status| Activei

V11X300E

RADIAL VARISTOR 11MM ROHS/LEAD FREE | Series: Xtreme
info
PropertyValue
VMAX AC (V)
300
ITM 1xAmps (A)
6000
VNDC MIN (V)
423
VNDC MAX (V)
517
Polarity
Bi-directional
Diameter
11
Marking Code
11X300

V11X300E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V11X300ERADIAL VARISTOR 11MM ROHS/LEAD FREE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V11X300E Custom Products Request

Need your V11X300E parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Marketing System Internal Email System