background-waves

V07X230E

Product Status| Activei

V07X230E

RADIAL VARISTOR 7MM ROHS/LEAD FREE | Series: Xtreme
info
PropertyValue
VMAX AC (V)
230
ITM 1xAmps (A)
2500
VNDC MIN (V)
324
VNDC MAX (V)
396
Polarity
Bi-directional
Diameter
7
Marking Code
7X230

V07X230E Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V07X230ERADIAL VARISTOR 7MM ROHS/LEAD FREERoHS12/29/2021Pb-Free12/29/2021Pdf IconCoC_RoHS10_V07X230EPdf IconREACH219_Declaration_V07X230EDoes Not ContainYes12/29/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.