background-waves

V07X150E

Product Status| Activei

V07X150E

RADIAL VARISTOR 7MM ROHS/LEAD FREE | Series: Xtreme
info
PropertyValue
VMAX AC (V)
150
ITM 1xAmps (A)
2500
VNDC MIN (V)
216
VNDC MAX (V)
264
Polarity
Bi-directional
Diameter
7
Marking Code
7X150

V07X150E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V07X150ERADIAL VARISTOR 7MM ROHS/LEAD FREE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.