background-waves

Series: Xtreme

Radial Leaded Varistor
Product Status| Activei
info

Xtreme Varistor Series is specially designed for applications requiring high surge energy/current absorption and multiple surge pulse withstanding capability. Xtreme Varistor Series is available in six nominal disc size: 5mm, 7mm, 10mm, 11mm, 14mm, 20mm. Voltage Rating: 130Vac – 680Vac.

  • High operating temperature: 125°C
  • High surge energy/current absorption withstanding capability
  • Safety agency approvals: UL and IEC
  • Passed Needle Flame Test per IEC 61051-1
  • RoHS compliant, Halogen-free, and Pb-free

Xtreme Parts

FiltersFilters

Xtreme Applications

Highlights Section

  • Home appliance
  • Outdoor LED lighting driver/power supply
  • Switch Mode Power Supply (SMPS)
  • Surge Protection Device (SPD) Type 2, Type 3, and Type 4CA
  • Ground Fault Circuit Interrupter (GFCI & AFCI, USB outlet)
  • Smart E-Meter
  • Home automation and security system: fire alarm, smoke detector

Series: Xtreme Resources

Learn About Littelfuse Xtreme Varistors JP

See what makes these devices able to protect most types of electrical equipment from outages, catastrophic failures, and fires by absorbing high current and energy surges such as those generated by nearby lightning strikes (with Japanese subtitles).

Learn About Littelfuse Xtreme Varistors CN

See what makes these devices able to protect most types of electrical equipment from outages, catastrophic failures, and fires by absorbing high current and energy surges such as those generated by nearby lightning strikes (with Chinese subtitles).

Learn About Littelfuse Xtreme Varistors

See what makes these devices able to protect most types of electrical equipment from outages, catastrophic failures, and fires by absorbing high current and energy surges such as those generated by nearby lightning strikes.