background-waves

V25S115P

Product Status| Activei

V25S115P

RADIAL VARISTOR 25MM | Series: UltraMOV25S
info
The UltraMOVTM 25S Varistor Series is designed for applications requiring high peak surge current ratings and high energy absorption capability. UltraMOVTM varistors are primarily intended for use in AC Line Voltage applications or other products that require voltage clamping of high transient surge currents from sources.

These devices have 25mm square forms are produced in a radial lead package and offered with straight leads. UltraMOVs are manufactured with recognized epoxy encapsulation and are rated for ambient temperatures up to 85℃ with no derating. This 25S Series is LASER-branded and is supplied in bulk packaging.
PropertyValue
VMAX AC (V)
115
VMAX DC (V)
150
Surge Energy (WTM) (J)
230
ITM 1xAmps (A)
22000
VNDC MIN (V)
162
VNDC MAX (V)
198
Vc (V)
295
Polarity
Bi-directional
Co Typ (pF)
4500
Diameter
25
Ipk
100
  • Lead-free and RoHS compliant
  • High peak surge current rating (ITM) 22kA, single 8/20μs pulse, (25mm)
  • 40 kA rating when two devices are paralleled with nominal voltages matched within ±5 %
  • Standard operating voltage range compatible with common AC line voltages (115 to 750 VAC)
  • Characterized for maximum standby current (Leakage)
  • Custom voltage types available
  • Standard lead form and lead space options

V25S115P Applications

Highlights Section

  • Surge Protective Devices (SPD)
  • Uninterruptable Power Supplies (UPS)
  • AC Power Taps and Meters
  • Lightning
  • Inductive Load and Capacitor Bank Switching

V25S115P Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V25S115PRADIAL VARISTOR 25MMRoHS7/31/2009Pb-Free7/31/2009Pdf IconCoC_RoHS10_V25S115PPdf IconREACH211_Declaration_V25S115PDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.