background-waves

V14P150

Product Status| Activei

V14P150

RADIAL VARISTOR 14MM ROHS / LEAD FREE | Series: UltraMOV
info
The UltraMOV Metal Oxide Varistor Series is designed for applications reqiring high peak surge current ratings and high energy absorption capability. UltraMOV varistors are primarily intended for use in AC Line Voltage applications such as Transient Voltage Surge Suppressors (TVSS), Uninterruptable Power Supplies (UPS), AC Power Taps, AC Power Meters, or other products that require voltage clamping of high transient surge currents from sources such as lightning, inductive load switching, or capacitor bank switching.
  • These devices are produced in radial lead package sizes of 7, 10, 14, and 20mm and offered in a variety of lead forms.
  • UltraMOVs are manufactured with recognized epoxy encapsulation and are rated for ambient temperatures up to 85°C with no derating.
  • This Series is LASER-branded and is supplied in bulk, ammo pack (fan-fold), or tape and reel packaging.
PropertyValue
VMAX AC (V)
150
VMAX DC (V)
200
Surge Energy (WTM) (J)
60
ITM 1xAmps (A)
6000
ITM 2xAmps (A)
4500
VNDC (V)
240
VNDC MIN (V)
216
VNDC MAX (V)
264
Vc (V)
395
Diameter
14
Ipk
50

V14P150 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V14P150RADIAL VARISTOR 14MM ROHS / LEAD FREERoHS10/1/2005Pb-Free10/1/2005Yes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.