background-waves

V660LA10P

Product Status| Activei

V660LA10P

RADIAL VARISTOR 10MM ROHS / LEAD FREE | Series: LA
info
The LA Series of transient voltage surge suppressors are radial-lead varistors (MOVs) that are designed to be operated continuously across AC power lines. These UL recognized varistors require very little mounting space, and are offered in various standard lead form options.

The LA Series varistors are available in four model sizes: 7mm, 10mm, 14mm, and 20mm; and have a V M(AC)RMS voltage range from 130V to 1000V, and an energy absorption capability up to 360J. Some LA series model numbers are available with clamping voltage selection, designated by a model number suffix of either A or B. The “A” selection is the standard model; the “B” selection provides a lower clamping voltage.

See LA Series Device Ratings and Specifications table for part number and brand information.
PropertyValue
VMAX AC (V)
660
VMAX DC (V)
850
Surge Energy (WTM) (J)
70
ITM 1xAmps (A)
2500
VNDC MIN (V)
940
VNDC MAX (V)
1210
Vc (V)
1820
Polarity
Bi-directional
Co Typ (pF)
70
Diameter
10
Ipk
25

V660LA10P Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V660LA10PRADIAL VARISTOR 10MM ROHS / LEAD FREERoHS1/9/2017Pb-Free1/9/2017Pdf IconCoC_RoHS10_V660LA10PPdf IconREACH_SVHC Declaration_V660LA10PDoes Not ContainYes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.