background-waves

V140LA2P

Product Status| Activei

V140LA2P

RADIAL VARISTOR 7MM ROHS / LEAD FREE | Series: LA
info
The LA Series of transient voltage surge suppressors are radial-lead varistors (MOVs) that are designed to be operated continuously across AC power lines. These UL recognized varistors require very little mounting space, and are offered in various standard lead form options.

The LA Series varistors are available in four model sizes: 7mm, 10mm, 14mm, and 20mm; and have a V M(AC)RMS voltage range from 130V to 1000V, and an energy absorption capability up to 360J. Some LA series model numbers are available with clamping voltage selection, designated by a model number suffix of either A or B. The “A” selection is the standard model; the “B” selection provides a lower clamping voltage.

See LA Series Device Ratings and Specifications table for part number and brand information.
PropertyValue
VMAX AC (V)
140
VMAX DC (V)
180
Surge Energy (WTM) (J)
12
ITM 1xAmps (A)
1200
VNDC MIN (V)
198
VNDC MAX (V)
242
Vc (V)
360
Polarity
Bi-directional
Co Typ (pF)
160
Diameter
7
Ipk
10

V140LA2P Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V140LA2PRADIAL VARISTOR 7MM ROHS / LEAD FREERoHS1/9/2017Pb-Free1/9/2017Pdf IconCoC_RoHS10_V140LA2PPdf IconREACH_SVHC Declaration_V140LA2PDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.