background-waves

M83530/1-5100E

Product Status| Activei

M83530/1-5100E

HIGH RELIABILITY VARISTOR | Series: DSCC Qualified Parts List (QPL)
info
The high reliability Littelfuse varistor is the latest step in increased product performance, and is available for applications requiring quality and reliability assurance levels consistent with military or other standards. (MIL-STD-19500, MIL-S-750, Method 202.) Additionally, Littelfuse varistors are inherently radiation hardened compared to silicon diode suppressors as illustrated in Figure 1.

This series of high-reliability varistors involve five categories:
  • DSCC Qualified Parts List (QPL) MIL-R-83530 4 Types Presently Available
  • DSCC Standard Military Drawings Based on MIL-R 83530 63 Types Presently Available:
    • ZA Series- Drawing # 87063
    • DB Series- Drawing # 90065
  • Littelfuse High Reliability Series Offers TX Equivalents 29 Types Presently Available
  • Custom Types Processed to Customer-Specific Requirements –(SCD) or to Standard Military Flow
PropertyValue
VMAX AC (V)
320
VMAX DC (V)
420
Surge Energy (WTM) (J)
120
VNDC (V)
510
VNDC MIN (V)
459
VNDC MAX (V)
535
Vc (V)
1450
Polarity
Bi-directional
Ipk
6000

M83530/1-5100E Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M8350/1-5100E
M83530/1-5100EHIGH RELIABILITY VARISTOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.