V33MLA1206 - MLA Series

Series: MLA
Questions? Contact Littelfuse Support
Varistor MLA MLE Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MLA Series family of Transient Voltage Surge Suppression devices is based on the Littelfuse Multilayer fabrication technology. These components are designed to suppress a variety of transient events, including those specified in IEC 6100-4-2 or other standards used for Electromagnetic Compliance (EMC). The ML Series is typically applied to protect integrated circuits and other components at the circuit board level.

The wide operating voltage and energy range make the MLA Series suitable for numerous applications on power supply, control and signal lines.

The MLA Series is manufactured from semiconducting ceramics, and is supplied in a leadless, surface mount package. The ML Series is compatible with modern reflow and wave soldering procedures.

It can operate over a wider temperature range than zener diodes, and has a much smaller footprint than plastic-housed components.

pdficon Varistors MLA Datasheet

The MLA Automotive Series of transient voltage surge suppression devices is based on the Littelfuse Multilayer fabrication technology...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon AN9768 Transient Suppression Devices and Principles

This application note discusses the two major categories of transient suppressors: a) those that attenuate transients thus preventing their propagation into the sensitive circuit; and b) those that divert transients away from sensitive loads and so limit the residual voltages.

pdf icon Varistors ML SPICE Model OLB

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
V33MLA1206NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V33MLA1206NA Yes
V33MLA1206A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V33MLA1206A REACH219_Declaration_V33MLA1206A Yes
Does not Contain
V33MLA1206T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V33MLA1206H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V33MLA1206H REACH_SVHC Declaration_V33MLA1206H Yes
Does not Contain
V33MLA1206NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V33MLA1206NT REACH211_Declaration_V33MLA1206NT Yes
Does not Contain
V33MLA1206NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V33MLA1206NH REACH_SVHC Declaration_V33MLA1206NH Yes
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.