background-waves

V321HC40

Product Status| Activei

V321HC40

HC VARISTOR 40MM ROHS / LEAD FREE | Series: HC
info

HC Series transient surge suppressors are industrial high energy metal-oxide varistors (MOVs). They are designed to provide secondary surge protection in the outdoor and servie entrance environment (distribution panels) of buildings, and also in industrial applications for motor controls and power supplies used in the oil-drilling, mining, and transportation fields.

  • Clipped lead design for through hole board placement or to accommodate soldered leads.

PropertyValue
VMAX AC (V)
320
VMAX DC (V)
420
Surge Energy (WTM) (J)
460
ITM 1xAmps (A)
40000
VNDC (V)
510
VNDC MIN (V)
462
VNDC MAX (V)
561
Vc (V)
825
Polarity
Bi-directional
Co Typ (pF)
3800
Diameter
34
Ipk
200
  • RoHS compliantand Lead–free
  • Wide operatingvoltage range
  • VM(AC)RMS
  • 110 V to 750 V
  • Two disc sizes available32mm and 40mm
  • High energy absorptioncapabilityWTM = 170J to 1050J
  • High peak pulse currentcapability, ITM =25,000A to 40,000A
  • Rigid terminals forsecure mounting
  • Available in trimmedversion for throughhole board mounting– Designation "HC"
  • No derating up to 85ºC ambient

V321HC40 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V321HC40HC VARISTOR 40MM ROHS / LEAD FREERoHS7/31/2006Pb-Free7/31/2006Pdf IconCoC_RoHS10_V321HC40Pdf IconREACH219_Declaration_V321HC40Does Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.