background-waves

Series: HC

High Energy Industrial Varistor Series
Product Status| Activei
info

HC Series transient surge suppressors are industrial high energy metal-oxide varistors (MOVs). They are designed to provide secondary surge protection in the outdoor and servie entrance environment (distribution panels) of buildings, and also in industrial applications for motor controls and power supplies used in the oil-drilling, mining, and transportation fields.

  • Clipped lead design for through hole board placement or to accommodate soldered leads.

  • Lead–free and RoHS compliant
  • Wide operating ac voltage range from 110 V to 750 V
  • VM(AC)RMS
  • Available with 32 mm disks or 40 mm disks
  • High energy absorption (Wtm) capability from 170 J to 1.05 kJ
  • High peak pulse current (Itm) capability from 25 kA to 40 kA
  • Rigid terminals for secure mounting
  • Rigid terminals forsecure mounting
  • Available in trimmedversion for throughhole board mounting– Designation "HC"
  • No derating up to85ºC ambient

HC Parts

FiltersFilters

Series: HC Resources