background-waves

V681HA40

Product Status| Activei

V681HA40

HA VARISTOR 40MM ROHS / LEAD FREE | Series: HA
info
HA Series transient surge suppressors are industrial hgh energy metal-oxide varistors (MOVs). They are designed to provide secondary surge protection in the outdoor and servie entrance environment (distribution panels) of buildings, and also in industrial applications for motor controls and power supplies used in the oil-drilling, mining, and transportation fields.
  • The design of the HA Series of metal oxide varistors provide rigid terminals for screw mounting.
  • Also available in a clipped lead version for through hole board placement or to accommodate soldered leads-designation “HC”.
PropertyValue
VMAX AC (V)
680
VMAX DC (V)
875
Surge Energy (WTM) (J)
925
ITM 1xAmps (A)
40000
VNDC (V)
1068
VNDC MIN (V)
962
VNDC MAX (V)
1173
Vc (V)
1780
Polarity
Bi-directional
Co Typ (pF)
1900
Diameter
34
Ipk
200

V681HA40 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V681HA40HA VARISTOR 40MM ROHS / LEAD FREERoHS8/15/2006Pb-Free8/15/2006Yes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.