background-waves

V481HA40

Product Status| Activei

V481HA40

HA VARISTOR 40MM ROHS / LEAD FREE | Series: HA
info
HA Series transient surge suppressors are industrial hgh energy metal-oxide varistors (MOVs). They are designed to provide secondary surge protection in the outdoor and servie entrance environment (distribution panels) of buildings, and also in industrial applications for motor controls and power supplies used in the oil-drilling, mining, and transportation fields.
  • The design of the HA Series of metal oxide varistors provide rigid terminals for screw mounting.
  • Also available in a clipped lead version for through hole board placement or to accommodate soldered leads-designation “HC”.
PropertyValue
VMAX AC (V)
480
VMAX DC (V)
640
Surge Energy (WTM) (J)
650
ITM 1xAmps (A)
40000
VNDC (V)
750
VNDC MIN (V)
670
VNDC MAX (V)
825
Vc (V)
1230
Polarity
Bi-directional
Co Typ (pF)
2700
Diameter
34
Ipk
200

V481HA40 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V481HA40HA VARISTOR 40MM ROHS / LEAD FREERoHS8/15/2006Pb-Free8/15/2006Pdf IconCoC_RoHS10_V481HA40Pdf IconREACH205_Declaration_V481HA40Does Not ContainYes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.