background-waves

V251HA32

Product Status| Activei

V251HA32

HA VARISTOR 32MM ROHS / LEAD FREE | Series: HA
info
HA Series transient surge suppressors are industrial hgh energy metal-oxide varistors (MOVs). They are designed to provide secondary surge protection in the outdoor and servie entrance environment (distribution panels) of buildings, and also in industrial applications for motor controls and power supplies used in the oil-drilling, mining, and transportation fields.
  • The design of the HA Series of metal oxide varistors provide rigid terminals for screw mounting.
  • Also available in a clipped lead version for through hole board placement or to accommodate soldered leads-designation “HC”.
PropertyValue
VMAX AC (V)
250
VMAX DC (V)
330
Surge Energy (WTM) (J)
330
ITM 1xAmps (A)
25000
VNDC (V)
390
VNDC MIN (V)
354
VNDC MAX (V)
429
Vc (V)
650
Polarity
Bi-directional
Co Typ (pF)
2500
Diameter
32
Ipk
200

V251HA32 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V251HA32HA VARISTOR 32MM ROHS / LEAD FREERoHS8/15/2006Pb-Free8/15/2006Pdf IconCoC_RoHS10_V251HA32Pdf IconREACH205_Declaration_V251HA32Does Not ContainYes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.