background-waves

V201HA32

Product Status| Activei

V201HA32

HA VARISTOR 32MM ROHS / LEAD FREE | Series: HA
info
HA Series transient surge suppressors are industrial hgh energy metal-oxide varistors (MOVs). They are designed to provide secondary surge protection in the outdoor and servie entrance environment (distribution panels) of buildings, and also in industrial applications for motor controls and power supplies used in the oil-drilling, mining, and transportation fields.
  • The design of the HA Series of metal oxide varistors provide rigid terminals for screw mounting.
  • Also available in a clipped lead version for through hole board placement or to accommodate soldered leads-designation “HC”.
PropertyValue
VMAX AC (V)
200
VMAX DC (V)
265
Surge Energy (WTM) (J)
260
ITM 1xAmps (A)
25000
VNDC (V)
314
VNDC MIN (V)
283
VNDC MAX (V)
345
Vc (V)
540
Polarity
Bi-directional
Co Typ (pF)
3180
Diameter
32

V201HA32 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V201HA32HA VARISTOR 32MM ROHS / LEAD FREERoHS8/15/2006Pb-Free8/15/2006Yes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.