background-waves

V131HA40

Product Status| Activei

V131HA40

HA VARISTOR 40MM ROHS / LEAD FREE | Series: HA
info
HA Series transient surge suppressors are industrial hgh energy metal-oxide varistors (MOVs). They are designed to provide secondary surge protection in the outdoor and servie entrance environment (distribution panels) of buildings, and also in industrial applications for motor controls and power supplies used in the oil-drilling, mining, and transportation fields.
  • The design of the HA Series of metal oxide varistors provide rigid terminals for screw mounting.
  • Also available in a clipped lead version for through hole board placement or to accommodate soldered leads-designation “HC”.
PropertyValue
VMAX AC (V)
130
VMAX DC (V)
175
Surge Energy (WTM) (J)
270
ITM 1xAmps (A)
40000
VNDC (V)
200
VNDC MIN (V)
184
VNDC MAX (V)
228
Vc (V)
345
Polarity
Bi-directional
Co Typ (pF)
10000
Diameter
34
Ipk
200

V131HA40 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V131HA40HA VARISTOR 40MM ROHS / LEAD FREERoHS8/15/2006Pb-Free8/15/2006Yes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.