background-waves

V131DB40

Product Status| Activei

V131DB40

DB VARISTOR 40MM | Series: DB
info
The DA and DB Series transient surge suppressors are heavy-duty industrial metal-oxide varistors designed to provide surge protection for motor controls and power supplies used in oil-drilling, mining, and transportation equipment.
  • These UL-recognized varistors have identical ratings and specifications but differ in case construction to provide flexibility in equipment designs.
  • DA series devices feature rigid terminals to insure secure wire contacts.
  • Both the DA and DB series feature improved creep and strike distance capability to minimize breakdown along the package surface design that provides complete electrical isolation of the disc subassembly.
PropertyValue
VMAX AC (V)
130
VMAX DC (V)
175
Surge Energy (WTM) (J)
270
ITM 1xAmps (A)
40000
VNDC (V)
200
VNDC MIN (V)
184
VNDC MAX (V)
228
Vc (V)
345
Polarity
Bi-directional
Co Typ (pF)
10000
Diameter
40
Ipk
200

V131DB40 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V131DB40DB VARISTOR 40MMRoHS8/12/2006Pb-Free8/12/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.