background-waves

V751CA40

Product Status| Obsoletei

V751CA40

INDUSTRIAL VARISTOR HIGH ENERGY DISC | Series: CA
info
The CA Series of transient surge suppressors are industrial high-energy disc varistors (MOVs) intended for special applications requiring unique electrical contact or packaging methods provided by the customer.
  • The electrode finish of these devices is solderable and can also be used with pressure contacts.
  • Discs of the same diameter may be stacked.
  • This series of industrial disc varistors are available in three diameter sizes of 32, 40, and 60mm, with disc thicknesses ranging from 1.8mm minimum to 32mm maximum.
  • They offer a wide voltage range of from 130 to 2800 V M(AC)RMS .
PropertyValue
VMAX AC (V)
750
VMAX DC (V)
970
Surge Energy (WTM) (J)
1050
ITM 1xAmps (A)
40000
VNDC (V)
1200
VNDC MIN (V)
1080
VNDC MAX (V)
1320
Vc (V)
2000
Polarity
Bi-directional
Co Typ (pF)
1800
Diameter
40
Ipk
200

V751CA40 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V751CA40INDUSTRIAL VARISTOR HIGH ENERGY DISCRoHS6/9/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.