background-waves

V172BB60

Product Status| Activei

V172BB60

BB VARISTOR 60MM | Series: BB
info
The BA and BB Series transient surge suppressors are heavy-duty industrial metal-oxide varistors (MOV) designed to provide surge protection for motor controls and power supplies used in oil-drilling, mining, transportation equipment and other heavy industrial AC line applications.
  • These UL-recognized varistors have similar package construction but differ in size and ratings.
  • The BA modelsa are rated from 130 to 880V M(AC) .
Both the BA and BB Series feature improved creep and strike capability to minimize breakdown along the package surface. This package design provides both complete electrical isolation of the disk subassembly, and rigid terminals to insure secure wire contacts. Remove 'a package surface' second occurance.

See BA/BB Series Device Ratings and Specifications table for part number and brand information.
PropertyValue
VMAX AC (V)
1700
VMAX DC (V)
2150
Surge Energy (WTM) (J)
6000
ITM 1xAmps (A)
70000
VNDC (V)
2700
VNDC MIN (V)
2500
VNDC MAX (V)
3030
Vc (V)
4300
Polarity
Bi-directional
Co Typ (pF)
1500
Diameter
60
Ipk
200

V172BB60 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V172BB60BB VARISTOR 60MMRoHS8/12/2006Pb-Free8/15/2006Pdf IconCoC_RoHS10_V172BB60Pdf IconREACH209_Declaration_V172BB60Does Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.