background-waves

V112BB60

Product Status| Activei

V112BB60

BB VARISTOR 60MM | Series: BB
info
The BA and BB Series transient surge suppressors are heavy-duty industrial metal-oxide varistors (MOV) designed to provide surge protection for motor controls and power supplies used in oil-drilling, mining, transportation equipment and other heavy industrial AC line applications.
  • These UL-recognized varistors have similar package construction but differ in size and ratings.
  • The BA modelsa are rated from 130 to 880V M(AC) .
Both the BA and BB Series feature improved creep and strike capability to minimize breakdown along the package surface. This package design provides both complete electrical isolation of the disk subassembly, and rigid terminals to insure secure wire contacts. Remove 'a package surface' second occurance.

See BA/BB Series Device Ratings and Specifications table for part number and brand information.
PropertyValue
VMAX AC (V)
1100
VMAX DC (V)
1400
Surge Energy (WTM) (J)
3800
ITM 1xAmps (A)
70000
VNDC (V)
1800
VNDC MIN (V)
1620
VNDC MAX (V)
2060
Vc (V)
2940
Polarity
Bi-directional
Co Typ (pF)
2200
Diameter
60
Ipk
200

V112BB60 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V112BB60BB VARISTOR 60MMRoHS8/12/2006NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.