background-waves

V251BA60

Product Status| Activei

V251BA60

BA VARISTOR 60MM | Series: BA
info
The BA and BB Series transient surge suppressors are heavy-duty industrial metal-oxide varistors (MOV) designed to provide surge protection for motor controls and power supplies used in oil-drilling, mining, transportation equipment and other heavy industrial AC line applications.
  • These UL-recognized varistors have similar package construction but differ in size and ratings.
  • The BA modelsa are rated from 130 to 880V M(AC) .
Both the BA and BB Series feature improved creep and strike capability to minimize breakdown along the package surface. This package design provides both complete electrical isolation of the disk subassembly, and rigid terminals to insure secure wire contacts. Remove 'a package surface' second occurance.

See BA/BB Series Device Ratings and Specifications table for part number and brand information.
PropertyValue
VMAX AC (V)
250
VMAX DC (V)
330
Surge Energy (WTM) (J)
880
ITM 1xAmps (A)
50000
VNDC (V)
390
VNDC MIN (V)
354
VNDC MAX (V)
429
Vc (V)
620
Polarity
Bi-directional
Co Typ (pF)
10000
Diameter
60
Ipk
200

V251BA60 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V251BA60BA VARISTOR 60MMRoHS8/12/2006Pb-Free8/15/2006Pdf IconCoC_RoHS10_V251BA60No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V251BA60 Custom Products Request

Need your V251BA60 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.